Download document () of 20

169403

Eaton DA1 Variable frequency drive, 480 V AC, 3-phase, 192.1 A, NEMA 12, IP55, FS6, Radio interference, Brake chopper

General specifications

Product Name
Eaton DA1 Variable frequency drive
Catalog Number
169403
EAN
4015081660445
Product Length/Depth
313.5 mm
Product Height
865 mm
Product Width
330 mm
Product Weight
50 kg
Certifications
CE
UL 508C
RCM
RoHS, ISO 9001
DNV
UL report applies to both US and Canada
CSA-C22.2 No. 14
CUL
IEC/EN 61800-3
EAC
Certified by UL for use in Canada
IEC/EN61800-3
Safety: EN 61800-5-1: 2003
UkrSEPRO
UL File No.: E172143
UL
IEC/EN61800-5
Specification for general requirements: IEC/EN 61800-2
UL Category Control No.: NMMS, NMMS7
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.

General

Cable length
C2 ≤ 5 m, Radio interference level, maximum motor cable length
200 m, screened, with motor choke, maximum permissible, Motor feeder
300 m, unscreened, with motor choke, maximum permissible, Motor feeder
C3 ≤ 25 m, Radio interference level, maximum motor cable length
100 m, screened, maximum permissible, Motor feeder
150 m, unscreened, maximum permissible, Motor feeder
Communication interface
SmartWire-DT, optional
CANopen®, built in
Ethernet IP, optional
DeviceNet, optional
PROFIBUS, optional
PROFINET, optional
OP-Bus (RS485), built in
EtherCAT, optional
Modbus-TCP, optional
Modbus RTU, built in
Connection to SmartWire-DT
Yes
In conjunction with DX-NET-SWD1 SmartWire DT module
Degree of protection
NEMA 12
IP55
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Fitted with:
DC link choke
Additional PCB protection
Internal DC link
Control unit
Brake chopper
Breaking resistance
OLED display
Radio interference suppression filter
PC connection
IGBT inverter
Frame size
FS6
Functions
4-quadrant operation possible
Mounting position
Vertical
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
Other bus systems
PROFINET IO
CAN
EtherNet/IP
DeviceNet
MODBUS
PROFIBUS
TCP/IP
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Suitable for
Branch circuits, (UL/CSA)
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments

Climatic environmental conditions

Ambient operating temperature - min
-10 °C
Altitude
Above 1000 m with 1 % derating per 100 m
Max. 1000 m
Max. 4000 m
Ambient operating temperature - max
40 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient operating temperature at 150% overload - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
60 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Efficiency
98 % (η)
Heat dissipation at current/speed
1028 W at 50% current and 0% speed
1028 W at 50% current and 50% speed
1176 W at 50% current and 90% speed
1828 W at 100% current and 0% speed
2168 W at 100% current and 50% speed
2177 W at 100% current and 90% speed
572 W at 25% current and 0% speed
572 W at 25% current and 50% speed
Input current ILN at 150% overload
192.1 A
Leakage current at ground IPE - max
2.68 mA
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - min
380 V
Mains voltage - max
480 V
Operating mode
Sensorless vector control (SLV)
Speed control with slip compensation
U/f control
Optional: Vector control with feedback (CLV)
Output frequency - min
0 Hz
Output frequency - max
500 Hz
Output voltage (U2)
400 V AC, 3-phase
480 V AC, 3-phase
Overload current IL at 150% overload
270 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
48 Hz
Rated frequency - max
62 Hz
Rated operational current (Ie) at 150% overload
180 A
Rated operational power at 380/400 V, 50 Hz, 3-phase
90 kW
Rated operational voltage
400 V AC, 3-phase
480 V AC, 3-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
250 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), for 4 seconds every 40 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
4 kHz, 4 - 8 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
480 VAC

Motor rating

Assigned motor current IM at 400 V, 50 Hz, 150% overload
161 A
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
180 A
Assigned motor power at 460/480 V, 60 Hz, 3-phase
125 HP

Apparent power

Apparent power at 400 V
124.71 kVA
Apparent power at 480 V
149.65 kVA

Braking function

Braking resistance
6 Ω
Braking torque
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Switch-on threshold for the braking transistor
780 VDC

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
5
Number of outputs (analog)
2
Number of outputs (digital)
2
Number of relay outputs
2 (parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)

Design verification

Equipment heat dissipation, current-dependent Pvid
1800 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
180 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Application notes

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.