Download document () of 20
To be discontinued

177260

Eaton Moeller series xPole - SPPVT2.12 Surge Protection Device. Lightning current / surge arresters, SPD insert, 1000 VDC

A newer version of this product is available:

General specifications

Product Name
Eaton Moeller series xPole - SPPVT2.12 Surge protection device
Catalog Number
177260
EAN
4015081717125
Product Length/Depth
43.3 mm
Product Height
52.2 mm
Product Width
17.5 mm
Product Weight
0.07 kg
Compliances
RoHS conform
Certifications
CE

Delivery program

Application
Open areas Residential buildings Utility buildings
Type
DC overvoltage protection Surge arrester

Technical data - electrical

Connection
For ungrounded systems
Voltage rating (Iu) - max
1000 V
Voltage protection level
1.8 KV
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Nominal voltage at AC
0 V
Nominal voltage at DC
487.5 V
Continuous voltage at AC - max
0 V
Continuous voltage at DC - max
585 V
PV-voltage - max
585 V
Nominal discharge surge current (8/20)
15 kA
Discharge surge current (8/20) - max
0 kA
Short-circuit breaking capacity (ISCCR)
0 kA
Signalling at the device
Optic

Technical data - mechanical

Frame
1 modular spacing
Mounting method
On basic element
Number of conductors without earthing
0
Conductor cross section (flexible, fine-strand) - min
0 mm²
Conductor cross section (flexible, fine-strand) - max
0 mm²
Conductor cross section (solid, solid-strand) - min
0 mm²
Conductor cross section (solid, solid-strand) - max
0 mm²
Degree of protection
IP20

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
0 A
Heat dissipation per pole, current-dependent
0 W
Equipment heat dissipation, current-dependent
0 W
Static heat dissipation, non-current-dependent
0.03 W
Heat dissipation capacity
0 W
Ambient operating temperature - min
-40 °C
Ambient operating temperature - max
80 °C

Additional information

Features
Category type 2
Special features
Pluggable
System configuration type
IT

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866