Download document () of 20

184130

Eaton Moeller series IZMX/INX - ACB. Accessories, Counts the number of ON-OFF operations. Can also be installed without motor operator., For use with IZMX40…, INX40…

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184130
EAN
4015081783274
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.03 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX40...
INX40…
Accessory/spare part type
Operations counter
Switching cycle counter
Spare part
Accessory
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Type
Accessory
Special features
Counts the number of ON-OFF operations. Can also be installed without motor operator.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.