Download document () of 20

186076

Eaton DC1 Variable frequency drive, 115 V AC, single-phase, 10.5 A, 0.55 kW, IP20/NEMA 0, Brake chopper, FS2 DC1-S1011NB-A20CE1

General specifications

Product Name
Eaton DC1 Variable frequency drive
Catalog Number
186076
EAN
4015081815777
Product Length/Depth
152 mm
Product Height
231 mm
Product Width
107 mm
Product Weight
1.2 kg
Certifications
RCM
UL 508C
UL Category Control No.: NMMS, NMMS7
UL File No.: E172143
CUL
IEC/EN61800-5
UL report applies to both US and Canada
EAC
CE
Certified by UL for use in Canada
Safety requirements: IEC/EN 61800-5-1
IEC/EN 61800-3
UL
CSA-C22.2 No. 14
IEC/EN61800-3
UkrSEPRO
RoHS, ISO 9001
Specification for general requirements: IEC/EN 61800-2
Catalog Notes
Environmental class: 3C2, 3S2

Product specifications

Features
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
Parameterization: Fieldbus
Parameterization: Keypad
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
PC connection
Breaking resistance
IGBT inverter
Internal DC link
Brake chopper
Control unit
7-digital display assembly
Additional PCB protection
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
In conjunction with DX-NET-SWD3 SmartWire DT module
Yes
Operating mode
U/f control
Speed control with slip compensation
BLDC motors
PM motors
Sensorless vector control (SLV)
Synchronous reluctance motors
Frame size
FS2
Altitude
Max. 4000 m
Above 1000 m with 1 % derating per 100 m
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Mains voltage - max
115 V
Output voltage - max
125 V
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Assigned motor current IM at 110/120 V, 60 Hz, 150% overload
9.8 A
Assigned motor current IM at 115 V, 50 Hz, 150% overload
10.5 A
Application in industrial area permitted
Yes
Product category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
0 W
Voltage rating - max
120 V
Mounting position
Vertical
Communication interface
SmartWire-DT, optional
Modbus RTU, built in
OP-Bus (RS485), built in
CANopen®, built in
Converter type
U converter
Degree of protection
IP20
NEMA 0
Assigned motor power at 115/120 V, 60 Hz, 1-phase
0.75 HP
Braking resistance
100 Ω
Equipment heat dissipation, current-dependent Pvid
22 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current ILN at 150% overload
19.2 A
Protocol
MODBUS
EtherNet/IP
CAN
Other bus systems
Overload current IL at 150% overload
15.75 A
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational current for specified heat dissipation (In)
10.5 A
Rated operational power at 115 V, 50 Hz, 1-phase
0.55 kW
Rated operational power at 380/400 V, 50 Hz, 3-phase
4 kW
System configuration type
AC supply systems with earthed center point
Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Cable length
150 m, unscreened, maximum permissible, Motor feeder
200 m, screened, with motor choke, maximum permissible, Motor feeder
300 m, unscreened, with motor choke, maximum permissible, Motor feeder
100 m, screened, maximum permissible, Motor feeder
Functions
4-quadrant operation possible
Output voltage (U2)
115 V AC, single-phase
Number of inputs (analog)
2
Number of inputs (digital)
4
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
Number of outputs (digital)
1
Starting current - max
175 %, IH, max. starting current (High Overload), For 2.5 seconds every 600 seconds, Power section
Number of phases (input)
1
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
1
Power consumption
22 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
96 % (η)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
2.49 mA
Mains voltage - min
110 V
Nominal output current I2N
11 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
1
Output at linear load at rated output voltage - max
0.55 kW
Output at quadratic load at rated output voltage - max
0.55 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
8 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
Rated operational current (Ie)
10.5 A at 150% overload (at an operating frequency of 16 kHz and an ambient air temperature of +50 °C)
Rated operational voltage
115 V AC, 1-phase
Short-circuit protection rating
25 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.