Download document () of 20

199397

Eaton DC1 Variable frequency drive, 115 V AC, single-phase, 5.8 A, 1.1 kW, IP66/NEMA 4X, Brake chopper, 7-digital display assembly, Additional PCB protection, UV resistant, FS2

General specifications

Product Name
Eaton DC1 Variable frequency drive
Catalog Number
199397
EAN
4015081977864
Product Length/Depth
182 mm
Product Height
257 mm
Product Width
188 mm
Product Weight
3.5 kg
Certifications
IEC/EN 61800-5-1
RCM
UL 508C
UL Category Control No.: NMMS, NMMS7
EAC
UkrSEPRO
UL
UL Listed
CE marking
IEC/EN 61800-3
IEC/EN 61800-2
RoHS, ISO 9001
CSA-C22.2 No. 14
UL File No.: E172143
UL report applies to both US and Canada
IEC/EN61800-5
CE
CUL
Certified by UL for use in Canada

Product specifications

Features
Parameterization: drivesConnect
Parameterization: Fieldbus
Parameterization: Keypad
Parameterization: drivesConnect mobile (App)
Fitted with:
Breaking resistance
Internal DC link
UV resistance
Control unit
IGBT inverter
7-digital display assembly
Brake chopper
Additional PCB protection
PC connection
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
No
Operating mode
U/f control
Synchronous reluctance motors
Sensorless vector control (SLV)
Speed control with slip compensation
BLDC motors
PM motors
Frame size
FS2
Altitude
Above 1000 m with 1 % derating per 100 m
Max. 4000 m
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-20 °C
Mains voltage - max
115 V
Output voltage - max
250 V
Rated operational power at 220/230 V, 50 Hz, 3-phase
1.1 kW
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Application in industrial area permitted
Yes
Product category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Switch-on threshold for the braking transistor
390 VDC
Voltage rating - max
120 V
Mounting position
Vertical
Communication interface
OP-Bus (RS485), built in
SmartWire-DT, optional
Modbus RTU, built in
CANopen®, built in
Converter type
U converter
Degree of protection
IP66
NEMA 4X
Assigned motor power at 230/240 V, 60 Hz, 3-phase
1.5 HP
Braking resistance
100 Ω
Input current ILN at 150% overload
21.9 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
4.6 A
Protocol
MODBUS
CAN
EtherNet/IP
Other bus systems
Overload current IL at 150% overload
8.7 A
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
System configuration type
AC supply systems with earthed center point
Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Cable length
150 m, unscreened, maximum permissible cable length
300 m, unscreened, with motor choke, maximum permissible, Motor feeder
200 m, screened, with motor choke, maximum permissible cable length
100 m, screened, maximum permissible cable length
Functions
4-quadrant operation possible
Output voltage (U2)
230 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
4
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
Number of outputs (digital)
1
Starting current - max
175 % IH
Number of phases (input)
1
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
3
Power consumption
44 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
97 % (η)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
4.8 mA
Mains voltage - min
110 V
Nominal output current I2N
5.8 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
1
Output at linear load at rated output voltage - max
1.1 kW
Output at quadratic load at rated output voltage - max
1.1 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
8 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
Rated operational current (Ie)
5.8 A at 150% overload (at an operating frequency of 6 kHz and an ambient air temperature of +40 °C)
Rated operational voltage
115 V AC, 1-phase
Short-circuit protection rating
35 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.