Download document () of 20

199401

Eaton DC1 Variable frequency drive, 230 V AC, 1-phase, 4.3 A, 0.75 kW, IP66/NEMA 4X, Radio interference suppression filter, 7-digital display assembly, Additional PCB protection, UV resistant, FS1

General specifications

Product Name
Eaton DC1 Variable frequency drive
Catalog Number
199401
EAN
4015081977901
Product Length/Depth
162 mm
Product Height
232 mm
Product Width
161 mm
Product Weight
2.5 kg
Certifications
CE marking
EAC
CSA-C22.2 No. 14
IEC/EN 61800-2
IEC/EN61800-5
UL File No.: E172143
RoHS, ISO 9001
UL
UL Category Control No.: NMMS, NMMS7
UkrSEPRO
UL Listed
Certified by UL for use in Canada
CE
IEC/EN 61800-3
IEC/EN 61800-5-1
UL 508C
CUL
RCM
UL report applies to both US and Canada
Catalog Notes
  • Environmental class: 3C3, 3S3
  • Overload cycle for 60 s every 600 s
  • For normal internally and externally ventilated four-pole three-phase asynchronous motors with 1500 rpm at 50 Hz and 1800 rpm at 60 Hz

Product specifications

Features
Parameterization: Fieldbus
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
Parameterization: Keypad
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Internal DC link
PC connection
7-digital display assembly
Control unit
Radio interference suppression filter
Additional PCB protection
UV resistance
IGBT inverter
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
No
Operating mode
BLDC motors
PM motors
Speed control with slip compensation
Synchronous reluctance motors
U/f control
Sensorless vector control (SLV)
Rated impulse withstand voltage (Uimp)
2000 V
Frame size
FS1
Altitude
Above 1000 m with 1 % derating per 100 m
Max. 4000 m
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-20 °C
Mains voltage - max
240 V
Output voltage - max
250 V
Rated operational power at 220/230 V, 50 Hz, 3-phase
0.75 kW
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Apparent power at 230 V
1.71 kVA
Apparent power at 240 V
1.79 kVA
Application in industrial area permitted
Yes
Product category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Voltage rating - max
240 V
Mounting position
Vertical
Overvoltage category
III
Communication interface
OP-Bus (RS485), built in
CANopen®, built in
Modbus RTU, built in
SmartWire-DT, optional
Converter type
U converter
Degree of protection
NEMA 4X
IP66
Assigned motor power at 220/230 V, 60 Hz, 3-phase
1 HP
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current ILN at 150% overload
7.5 A
Mains current distortion
120 %
Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
4.2 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
3.2 A
Protocol
CAN
MODBUS
EtherNet/IP
Other bus systems
Overload current IL at 150% overload
6.45 A
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
System configuration type
AC supply systems with earthed center point
Braking current
≤ 0.6 A (max. 6 A for 120 ms), Actuator for external motor brake
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Max. 30 % MN, Standard - Main circuit
Cable length
75 m, unscreened, maximum permissible, Motor feeder
C2 ≤ 5 m, maximum motor cable length
C3 ≤ 25 m, maximum motor cable length
100 m, screened, with motor choke, maximum permissible, Motor feeder
C1 ≤ 1 m, maximum motor cable length
50 m, screened, maximum permissible, Motor feeder
150 m, unscreened, with motor choke, maximum permissible, Motor feeder
Output voltage (U2)
230 V AC, 3-phase
240 V AC, 3-phase
Delay time
< 10 ms, On-delay
< 10 ms, Off-delay
Number of inputs (analog)
2 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
4 (parameterizable, 10 - 30 V DC)
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
C1: for conducted emissions only
Number of outputs (digital)
1
Starting current - max
175 %, IH, max. starting current (High Overload), For 2.5 seconds every 600 seconds, Power section
Number of phases (input)
1
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
3
Power consumption
45.75 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
97 % (η)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
4.8 mA
Mains voltage - min
200 V
Nominal output current I2N
4.3 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
1
Output at linear load at rated output voltage - max
0.75 kW
Output at quadratic load at rated output voltage - max
0.75 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Short-circuit protection (external output circuits)
Type 1 coordination via the power bus' feeder unit, Main circuit
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
8 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
Rated operational current (Ie)
4.3 A at 150% overload (at an operating frequency of 6 kHz and an ambient air temperature of +40 °C)
Rated operational voltage
240 V AC, 1-phase
230 V AC, 1-phase
Short-circuit protection rating
10 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Heat dissipation at current/speed
29 W at 25% current and 0% speed
29 W at 25% current and 50% speed
30 W at 50% current and 0% speed
30 W at 50% current and 50% speed
32 W at 100% current and 0% speed
34 W at 50% current and 90% speed
38 W at 100% current and 50% speed
44 W at 100% current and 90% speed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.