Download document () of 20

199405

Eaton DC1 Variable frequency drive, 230 V AC, 1-phase, 7 A, 1.5 kW, IP66/NEMA 4X, Radio interference suppression filter, Brake chopper, 7-digital display assembly, Additional PCB protection, UV resistant, FS2

General specifications

Product Name
Eaton DC1 Variable frequency drive
Catalog Number
199405
EAN
4015081977949
Product Length/Depth
182 mm
Product Height
257 mm
Product Width
188 mm
Product Weight
3.5 kg
Certifications
CE marking
UL
RoHS, ISO 9001
UL Category Control No.: NMMS, NMMS7
CE
IEC/EN 61800-3
UL Listed
CSA-C22.2 No. 14
IEC/EN61800-5
UL report applies to both US and Canada
CUL
EAC
IEC/EN 61800-5-1
Certified by UL for use in Canada
RCM
UkrSEPRO
IEC/EN 61800-2
UL 508C
UL File No.: E172143
Catalog Notes
  • Environmental class: 3C3, 3S3
  • Overload cycle for 60 s every 600 s
  • For normal internally and externally ventilated four-pole three-phase asynchronous motors with 1500 rpm at 50 Hz and 1800 rpm at 60 Hz

Product specifications

Features
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
Parameterization: Fieldbus
Parameterization: Keypad
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
PC connection
Breaking resistance
Additional PCB protection
Internal DC link
UV resistance
Radio interference suppression filter
Control unit
Brake chopper
IGBT inverter
7-digital display assembly
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
No
Operating mode
Sensorless vector control (SLV)
PM motors
Speed control with slip compensation
BLDC motors
U/f control
Synchronous reluctance motors
Rated impulse withstand voltage (Uimp)
2000 V
Frame size
FS2
Altitude
Max. 4000 m
Above 1000 m with 1 % derating per 100 m
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-20 °C
Mains voltage - max
240 V
Output voltage - max
250 V
Rated operational power at 220/230 V, 50 Hz, 3-phase
1.5 kW
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Apparent power at 230 V
2.79 kVA
Apparent power at 240 V
2.91 kVA
Application in industrial area permitted
Yes
Product category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Switch-on threshold for the braking transistor
390 VDC
Voltage rating - max
240 V
Mounting position
Vertical
Overvoltage category
III
Communication interface
CANopen®, built in
Modbus RTU, built in
OP-Bus (RS485), built in
SmartWire-DT, optional
Converter type
U converter
Degree of protection
NEMA 4X
IP66
Assigned motor power at 220/230 V, 60 Hz, 3-phase
2 HP
Braking resistance
100 Ω
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current ILN at 150% overload
12.9 A
Mains current distortion
120 %
Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
6.8 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
6.3 A
Protocol
Other bus systems
CAN
MODBUS
EtherNet/IP
Overload current IL at 150% overload
10.5 A
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
System configuration type
AC supply systems with earthed center point
Braking current
≤ 0.6 A (max. 6 A for 120 ms), Actuator for external motor brake
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Max. 30 % MN, Standard - Main circuit
Cable length
C3 ≤ 25 m, maximum motor cable length
200 m, screened, with motor choke, maximum permissible cable length
300 m, unscreened, with motor choke, maximum permissible, Motor feeder
C1 ≤ 1 m, maximum motor cable length
100 m, screened, maximum permissible cable length
C2 ≤ 5 m, maximum motor cable length
150 m, unscreened, maximum permissible cable length
Functions
4-quadrant operation possible
Output voltage (U2)
230 V AC, 3-phase
240 V AC, 3-phase
Delay time
< 10 ms, On-delay
< 10 ms, Off-delay
Number of inputs (analog)
2 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
4 (parameterizable, 10 - 30 V DC)
Radio interference class
C1: for conducted emissions only
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
Number of outputs (digital)
1
Starting current - max
175 %, IH, max. starting current (High Overload), For 2.5 seconds every 600 seconds, Power section
Number of phases (input)
1
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
3
Power consumption
63 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
97 % (η)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
4.8 mA
Mains voltage - min
200 V
Nominal output current I2N
7 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
1
Output at linear load at rated output voltage - max
1.5 kW
Output at quadratic load at rated output voltage - max
1.5 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Short-circuit protection (external output circuits)
Type 1 coordination via the power bus' feeder unit, Main circuit
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
8 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
Rated operational current (Ie)
7 A at 150% overload (at an operating frequency of 6 kHz and an ambient air temperature of +40 °C)
Rated operational voltage
230 V AC, 1-phase
240 V AC, 1-phase
Short-circuit protection rating
15 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Heat dissipation at current/speed
38 W at 25% current and 0% speed
40 W at 25% current and 50% speed
45 W at 50% current and 0% speed
50 W at 50% current and 50% speed
58 W at 50% current and 90% speed
61 W at 100% current and 0% speed
71 W at 100% current and 50% speed
93 W at 100% current and 90% speed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.