Download document () of 20

199450

Eaton DC1 Variable frequency drive, 400 V AC, 3-phase, 46 A, 22 kW, IP66/NEMA 4X, Radio interference suppression filter, Brake chopper, 7-digital display assembly, Local controls, Additional PCB protection, UV resistant, FS4

General specifications

Product Name
Eaton DC1 Variable frequency drive
Catalog Number
199450
EAN
4015081978397
Product Length/Depth
275 mm
Product Height
360 mm
Product Width
240 mm
Product Weight
9.5 kg
Certifications
CE marking
CSA-C22.2 No. 14
UL Category Control No.: NMMS, NMMS7
UkrSEPRO
UL File No.: E172143
CE
EAC
IEC/EN 61800-3
RoHS, ISO 9001
CUL
IEC/EN 61800-2
UL 508C
IEC/EN61800-5
Certified by UL for use in Canada
UL
RCM
IEC/EN 61800-5-1
UL Listed
UL report applies to both US and Canada
Catalog Notes
  • Environmental class: 3C3, 3S3
  • Overload cycle for 60 s every 600 s
  • For normal internally and externally ventilated four-pole three-phase asynchronous motors with 1500 rpm at 50 Hz and 1800 rpm at 60 Hz

Product specifications

Features
Parameterization: Fieldbus
Parameterization: drivesConnect mobile (App)
Parameterization: drivesConnect
Parameterization: Keypad
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Control unit
IGBT inverter
Breaking resistance
Brake chopper
Additional PCB protection
Local controls
Internal DC link
PC connection
7-digital display assembly
Radio interference suppression filter
UV resistance
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
No
Operating mode
Speed control with slip compensation
U/f control
Synchronous reluctance motors
Sensorless vector control (SLV)
BLDC motors
PM motors
Rated impulse withstand voltage (Uimp)
2000 V
Frame size
FS4
Altitude
Above 1000 m with 1 % derating per 100 m
Max. 4000 m
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-20 °C
Mains voltage - max
480 V
Output voltage - max
500 V
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Apparent power at 400 V
18.4 kVA
Apparent power at 480 V
22.08 kVA
Application in industrial area permitted
Yes
Product category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Switch-on threshold for the braking transistor
780 VDC
Voltage rating - max
240 V
Mounting position
Vertical
Overvoltage category
III
Communication interface
CANopen®, built in
SmartWire-DT, optional
Modbus RTU, built in
OP-Bus (RS485), built in
Converter type
U converter
Degree of protection
NEMA 4X
IP66
Assigned motor power at 460/480 V, 60 Hz, 3-phase
30 HP
Braking resistance
22 Ω
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current ILN at 150% overload
51.9 A
Mains current distortion
120 %
Protocol
Other bus systems
CAN
EtherNet/IP
MODBUS
Overload current IL at 150% overload
69 A
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational power at 380/400 V, 50 Hz, 3-phase
22 kW
Assigned motor current IM at 400 V, 50 Hz, 150% overload
46 A
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
46 A
System configuration type
AC supply systems with earthed center point
Braking current
≤ 0.6 A (max. 6 A for 120 ms), Actuator for external motor brake
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Cable length
C3 ≤ 25 m, maximum motor cable length
300 m, unscreened, with motor choke, maximum permissible, Motor feeder
C2 ≤ 5 m, maximum motor cable length
100 m, screened, maximum permissible cable length
200 m, screened, with motor choke, maximum permissible cable length
150 m, unscreened, maximum permissible cable length
Functions
4-quadrant operation possible
Output voltage (U2)
400 V AC, 3-phase
480 V AC, 3-phase
Delay time
< 10 ms, On-delay
< 10 ms, Off-delay
Number of inputs (analog)
2 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
4 (parameterizable, 10 - 30 V DC)
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Number of outputs (digital)
1
Starting current - max
175 % IH
Number of phases (input)
3
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
3
Power consumption
801 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
97 % (η)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
12.9 mA
Mains voltage - min
380 V
Nominal output current I2N
46 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
1
Output at linear load at rated output voltage - max
22 kW
Output at quadratic load at rated output voltage - max
22 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Short-circuit protection (external output circuits)
Type 1 coordination via the power bus' feeder unit, Main circuit
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
8 kHz, 4 - 24 kHz adjustable (audible), fPWM, Power section, Main circuit
Rated operational current (Ie)
46 A at 150% overload (at an operating frequency of 6 kHz and an ambient air temperature of +40 °C)
Rated operational voltage
480 V AC, 3-phase
400 V AC, 3-phase
Short-circuit protection rating
70 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Heat dissipation at current/speed
193.9 W at 25% current and 0% speed
209.9 W at 25% current and 50% speed
245.5 W at 50% current and 90% speed
250.7 W at 50% current and 0% speed
270.5 W at 50% current and 50% speed
428.1 W at 100% current and 0% speed
438 W at 100% current and 90% speed
474.7 W at 100% current and 50% speed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.