Download document () of 20

250NHG2BI

NH FUSE 250A 500V AC gG 2 DUAL IND

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
250NHG2BI
EAN
5027590469760
Product Length/Depth
150 mm
Product Height
71 mm
Product Width
54 mm
Product Weight
651.3 g
Compliances
CE
RoHS Compliant
Certifications
IEC 60269-2

Electrical data

Amperage Rating
250 A
Voltage rating
500 V

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866