Eaton Bussmann series NH bases screw, 690V, 400A, Non Indicating, Low voltage, Silver, Thermoplastic body
| Product Name |
Eaton Bussmann series low voltage NH fuse base
|
| Catalog Number |
SD2-D
|
| UPC |
051712371469
|
| EAN |
5027590589406
|
| Product Length/Depth |
56 mm
|
| Product Height |
224 mm
|
| Product Width |
86.8 mm
|
| Product Weight |
425.333 g
|
| Compliances |
Contact factory
|
| Amperage Rating |
400 A
|
| Voltage rating |
690
|
| Material |
Thermoplastic body
|