Eaton Moeller series NZM - Molded Case Circuit Breaker. Main switch assembly kit, handle black, size 2
Product Name |
Eaton Moeller series NZM operating element
|
Catalog Number |
266627
|
EAN |
4015082666279
|
Product Length/Depth |
190 mm
|
Product Height |
110 mm
|
Product Width |
110 mm
|
Product Weight |
0.906 kg
|
Compliances |
UL/CSA
IEC RoHS conform |
Certifications |
UL (Category Control Number DIHS)
CSA-C22.2 No. 5-09 UL489 CE marking UL listed CSA (File No. 22086) CSA (Class No. 1437-01) UL (File No. E140305) CSA certified IEC60947 |
Used with |
NZM2(-4)
PN2(-4) N(S)2(-4) |
Features |
With black door coupling rotary handle
Lockable |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Color |
Black
|
Fitted with: |
NZM...-XV4 extension shaft
Door coupling rotary handle with rotary drive Black and yellow lightning symbol Extension shaft External warning plate/marking plate in German/English Padlock |
Frame |
NZM2
|
Suitable for |
Switch disconnector
Power circuit breaker |
Cover/door type |
Door interlock can only be switched ON when the door is closed
Door interlock not defeated in the locked OFF position. After the door interlock is activated, must not be opened while on ON or TRIP. Must only be opened on OFF Door interlock can be modified such that it can be defeated from the outside using a screwdriver Door interlock can also be modified in I position Door interlock on OFF with max. 3 padlocks |
Locking facility |
Lockable on the 0 position on the handle using up to 3 padlocks
With door interlock Can also be modified in I position |
Type |
Accessory
Main switch assembly kit
|
Special features |
External warning plate/designation label can be clipped on.
For enhanced busbar tag shroud on the incomer side, please order IP2X protection against contact with a finger.
Kit for use as a main switch
|
Degree of protection / NEMA enclosure type |
IP66
4X. 12 |
Support from Eaton
Commercial support
Phone: 0800-00-32866 |