Download document () of 20

118880

Eaton Moeller series NZM - Molded Case Circuit Breaker. Switch-disconnector 4p, 160A terminals

General specifications

Product Name
Eaton Moeller series NZM switch-disconnector
Catalog Number
118880
EAN
4015081170203
Product Length/Depth
142 mm
Product Height
185 mm
Product Width
140 mm
Product Weight
3.02 kg
Compliances
RoHS conform
Certifications
IEC
IEC/EN 60947

Product specifications

Amperage Rating
160 A
Voltage rating
690 V - 690 V
Circuit breaker frame type
PN2
Features
Version as main switch
Version as maintenance-/service switch
Version as emergency stop installation
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Mounting Method
Intermediate mounting
Ground mounting
Fixed
Distribution board installation
Built-in device fixed built-in technique
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Equipment heat dissipation, current-dependent
19.66 W
Isolation
300 V AC (between the auxiliary contacts)
500 V AC (between auxiliary contacts and main contacts)
Rated short-time withstand current (Icw)
3.5 kA
Degree of protection
IP20 (basic protection type, in the area of the HMI devices)
Other
Direction of incoming supply
As required
Electrical connection type of main circuit
Frame clamp
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Protection against direct contact
Finger and back-of-hand proof to DIN EN 50274/VDE 0106 part 110
Rated insulation voltage (Ui)
690 V
Rated operating frequency
50 Hz
Rated operating power at AC-23, 400 V
90 kW
Rated operating power at AC-3, 400 V
0 kW
Switch positions
I, 0
Lifespan, mechanical
20000 operations
Overvoltage category
III
Rated operational current
160 A (415 V AC-22/23A, making and breaking capacity)
160 A (690 V AC-22/23A, making and breaking capacity)
Degree of protection (IP), front side
IP40 (with insulating surround)
IP66 (with door coupling rotary handle)
IP20
Degree of protection (terminations)
IP00 (terminations, phase isolator and band terminal)
IP10 (tunnel terminal)
Number of poles
Four-pole
Terminal capacity (copper strip)
Max. 10 segments of 24 mm x 0.8 mm at rear-side connection (punched)
Min. 2 segments of 9 mm x 0.8 mm at box terminal
Max. 10 segments of 16 mm x 0.8 mm at box terminal
Max. 8 segments of 15.5 mm x 0.8 mm (2x) at box terminal
Min. 2 segements of 16 mm x 0.8 mm at rear-side connection (punched)
Handle color
Black
Lifespan, electrical
7500 operations at 400 V AC-1
7500 operations at 415 V AC-1
5000 operations at 690 V AC-1
4000 operations at 690 V AC-3
6000 operations at 400 V AC-3
6000 operations at 415 V AC-3
Functions
Disconnectors/main switches
Interlockable
Type
Switch-disconnector
Special features
  • Main switch characteristics including positive drive to IEC/EN 60204 and VDE 0113.
  • Isolating characteristics to IEC/EN 60947-3 and VDE 0660.
  • Busbar tag shroud to VDE 0160 Part 100.
  • Rated current = rated uninterrupted current: 160 A
  • The rated short-time withstand current for PN2/N2 in conjunction with earth-fault release NZM2-4-XFI...Icw = 1.5 kA
Application
Use in unearthed supply systems at 690 V
Shock resistance
20 g (half-sinusoidal shock 20 ms)
Number of switches
1
Rated conditional short-circuit current (Iq)
0 kA
Rated conditional short-circuit current with back-up fuse
100 kA at 400/415 V
80 kA at 690 V
PN2(N2)-160…250: 250 AgGgL
Rated conditional short-circuit current with downstream fuse
100 kA at 400/415 V
80 kA at 690 V
PN2(N2)-160…250: 250 AgGgL
Rated operating voltage (Ue) at AC - max
690 V
Rated operational current for specified heat dissipation (In)
160 A
Rated permanent current at AC-21, 400 V
0 A
Rated permanent current at AC-23, 400 V
0 A
Rated short-time withstand current (t = 0.3 s)
3.5 kA
Rated short-time withstand current (t = 1 s)
3.5 kA
Switching power at 400 V
0 kW
Handle type
Rocker lever
Number of operations per hour - max
120
Rated short-circuit making capacity Icm at 690 V, 50/60 Hz
5.5 kA
Rated impulse withstand voltage (Uimp) at auxiliary contacts
6000 V
Rated impulse withstand voltage (Uimp) at main contacts
8000 V
Standard terminals
Box terminal
Optional terminals
Connection on rear. Screw terminal. Tunnel terminal
Short-circuit protective device fuses - max
250 A gL
Terminal capacity (copper busbar)
Max. 24 mm x 8 mm direct at switch rear-side connection
Min. 16 mm x 5 mm direct at switch rear-side connection
M8 at rear-side screw connection
Terminal capacity (copper solid conductor/cable)
10 mm² - 16 mm² (1x) direct at switch rear-side connection
10 mm² - 16 mm² (1x) at box terminal
6 mm² - 16 mm² (2x) at box terminal
6 mm² - 16 mm² (2x) direct at switch rear-side connection
16 mm² (1x) at tunnel terminal
Terminal capacity (aluminum solid conductor/cable)
10 mm² - 16 mm² (2x) direct at switch rear-side connection
16 mm² (1x) at tunnel terminal
10 mm² - 16 mm² (1x) direct at switch rear-side connection
Terminal capacity (copper stranded conductor/cable)
25 mm² - 70 mm² (2x) direct at switch rear-side connection
25 mm² - 185 mm² (1x) at box terminal
25 mm² - 70 mm² (2x) at box terminal
25 mm² - 185 mm² (1x) direct at switch rear-side connection
25 mm² - 185 mm² (1x) at 1-hole tunnel terminal
Terminal capacity (aluminum stranded conductor/cable)
25 mm² - 185 mm² (1x) at 1-hole tunnel terminal

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866