Eaton Moeller series NZM - Molded Case Circuit Breaker. Door coupling rotary handle, black, lockable, size 2, NA type
Product Name |
Eaton Moeller series NZM operating element NA
|
Catalog Number |
271446
|
EAN |
4015082714468
|
Product Length/Depth |
100 mm
|
Product Height |
190 mm
|
Product Width |
110 mm
|
Product Weight |
0.733 kg
|
Compliances |
UL/CSA
IEC RoHS conform |
Used with |
NZM2, N2
|
Features |
Lockable
Standard: black / gray |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Color |
Black
|
Fitted with: |
Padlock
|
Frame |
NZM2
|
Suitable for |
Switch disconnector
Power circuit breaker |
Cover/door type |
Door interlock not defeated in the locked OFF position.
Door opens only with active rotation beyond the 0 position |
Lock number |
Single lockable
|
Locking facility |
With door interlock
Lockable on the 0 position on the handle using up to 3 padlocks |
Type |
|
Special features |
|
Degree of protection / NEMA enclosure type |
IP66
4X. 12 |
Support from Eaton
Commercial support
Phone: 0800-00-32866 |