Download document () of 20

631202FUL-0117

Eaton, Alarms & signalling devices, Fulleon, Roshni base, Deep white (FW) base, Mains module

General specifications

Product Name
Eaton Basic mechanical accessory - wall mount
Catalog Number
631202FUL-0117
EAN
8714112096890
Product Length/Depth
50 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.06 kg
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Type of accessory/spare part
Mounting material
Material
Plastic
Suitable for intrusion alarm
Yes
Suitable for fire alarm
No
Current supply
Other
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.