Download document () of 20

6A-09-CSF24

Eaton B-Line series imperial cable tray and ladder, 27.931" height, 47.023" length, 10.75" width, Series 6 cable support fitting, 24" radius, Aluminum

General specifications

Product Name
Eaton B-Line series imperial cable tray and ladder
Catalog Number
6A-09-CSF24
UPC
781011207656
Product Length/Depth
47.023 in
Product Height
27.931 in
Product Width
10.75 in
Product Weight
22.3 lb
Certifications
UL Classified
CSA
CE

Product specifications

Material
Aluminum
Type
Series 6 cable support fitting
Radius
24 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.