Photo is representative
Download
Eaton 9PX PowerPass distribution module, 3U, Hardwired input
| Product Name |
Eaton 9PX PowerPass distribution module
|
| Catalog Number |
9PXPPDM2
|
| UPC |
743172048844
|
| Product Length/Depth |
25.4 in
|
| Product Height |
5.1 in
|
| Product Width |
17.3 in
|
| Product Weight |
95 lb
|
| Compliances |
CE Marked
|
| Certifications |
cULus Listed
NOM ENERGY STAR certified |
| Input connection |
Hardwired
|
| Relative humidity |
0-95% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Form factor |
Rack/tower
|
| Rack size |
3U
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Used with |
9PX5K, 9PX6K, 9PX3K3UN
|
| Standard factory warranty |
|