Eaton Crouse-Hinds series Champ VMVL/PVML mounting module, Copper-free aluminum, Cone pendant mount, 3/4" trade size, Used with VMVL/PVML LED series luminaires
| Product Name |
Eaton Crouse-Hinds series Champ VMVL/PVML mounting module
|
| Catalog Number |
BPM2
|
| UPC |
662276301603
|
| Product Length/Depth |
11.5 in
|
| Product Height |
8.25 in
|
| Product Width |
11.5 in
|
| Product Weight |
5.14 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Material |
Copper-free aluminum
|
| Trade size |
3/4"
|
| Used with |
VMV/PVM LED series luminaires
|
| Mounting Method |
Cone pendant
|