Eaton Bussmann series low voltage 10 x 38 mm cylindrical/ferrule fuse, rated at 400 Volts AC, 20 Amps, 120 kA Breaking capacity, class aM, without indicator, compatible with a CHM Modular fuse holder
| Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
| Catalog Number |
C10M20
|
| UPC |
051712754613
|
| EAN |
5027590493680
|
| Product Length/Depth |
38 mm
|
| Product Height |
10 mm
|
| Product Width |
10 mm
|
| Product Weight |
8.2 g
|
| Compliances |
CE Marked
GoST-R RoHS Compliant |
| Certifications |
IEC 60269
|
| Amperage Rating |
20 A
|
| Voltage rating |
400 V
|
| Voltage type |
AC
|
| Breaking capacity |
120 kA
|
| Utilization category |
aM (switchgear protection)
|
| Frequency rating - max |
62 Hz
|
| Suitable for |
CHM Modular fuse holder
|