Fuse-holder, low voltage, 32 A, AC 690 V, 10 x 38 mm, 1P, IEC, Indicating
Product Name |
Eaton Bussmann series low voltage cylindrical fuse holder
|
Catalog Number |
CHM1DUI-M
|
EAN |
5027590518505
|
Product Length/Depth |
85 mm
|
Product Height |
69.2 mm
|
Product Width |
17.6 mm
|
Product Weight |
53.5 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-2
|
Amperage Rating |
32 A
|
Number of poles |
Single-pole
|
Mounting method |
DIN rail
|
Optical defect indication |
Yes
|
Degree of protection |
IP20
|
Built-in depth |
50 mm
|
Lockable |
No
|
Width in number of modular spacings |
3
|
Fuse size |
10 x 38 mm
|
Support from Eaton
Commercial support
Phone: 0800-00-32866