Eaton Bussmann series low voltage 14 x 51 mm cylindrical/ferrule fuse, rated at 500 Volts AC, 40 Amps, 120 kA Breaking capacity, class aM, without indicator, compatible with a CH14 Modular fuse holder
| Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
| Catalog Number |
C14M40
|
| UPC |
051712754736
|
| EAN |
5027590494915
|
| Product Length/Depth |
51 mm
|
| Product Height |
14.3 mm
|
| Product Width |
14.3 mm
|
| Product Weight |
20.5 g
|
| Compliances |
CE Marked
GoST-R RoHS Compliant |
| Certifications |
IEC 60269
|
| Amperage Rating |
40 A
|
| Voltage rating |
500 V
|
| Voltage type |
AC
|
| Breaking capacity |
120 kA
|
| Utilization category |
aM (switchgear protection)
|
| Frequency rating - max |
62 Hz
|
| Suitable for |
CH14 Modular fuse holder
|