Download document () of 20

CH14-SPS

Eaton Bussmann series low voltage NH IP protection kit, 5 A, 250 V.

General specifications

Product Name
Eaton Bussmann series low voltage NH IP protection kit
Catalog Number
CH14-SPS
UPC
051712685061
Product Length/Depth
25.6 mm
Product Height
9.5 mm
Product Width
26.5 mm
Product Weight
10 g
Compliances
CE
RoHS Compliant
Certifications
IEC 60269-1

Electrical rating

Amperage Rating
5 A
Voltage rating
250

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.