Download document () of 20

FIG. 828 EG

Field to be updated with a marketing long description in the future and will no longer contain the catalog number FIG. 828 EG

General specifications

Product Name
Eaton B-Line series TOLCO sway brace attachment for I beam
Catalog Number
FIG. 828 EG
UPC
799038825814
Product Length/Depth
4.375 in
Product Height
4.063 in
Product Width
4.406 in
Product Weight
3.404 lb
Compliances
Not Applicable
Certifications
UL/CUL listed

Product specifications

Type
Universal sway brace attachment to steel
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.