Download document () of 20
We make what matters work*

FP2-S068-R

Eaton FP2 inductor, 0.068 uH, 39 A Irms, 32 A ISAT, 0.28 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1700 qty.

General specifications

Product Name
Eaton FP2 inductor
Catalog Number
FP2-S068-R
UPC
051712889148
EAN
5027590170604
Product Length/Depth
0.283 in
Product Height
0.118 in
Product Width
0.264 in
Product Weight
0.0011 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
39 A
ISAT
32 A
Package Quantity
1700
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.28 mΩ
Series
FP2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.