Download document () of 20
We make what matters work*

FP2-V120-R

Eaton FP2 inductor, 0.12 uH, 37 A Irms, 33 A ISAT, 0.33 mΩ resistance, SMT mounting, Ferrite, 2-pins, 950 qty.

General specifications

Product Name
Eaton FP2 inductor
Catalog Number
FP2-V120-R
UPC
051712519892
Product Length/Depth
7.2 mm
Product Height
5 mm
Product Width
6.7 mm
Product Weight
0.001 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
37 A
ISAT
33 A
Package Quantity
950
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.33 mΩ
Series
FP2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.