Photo is representative
Download
Eaton molded case circuit breaker accessory barrier kit accessory, Interphase barrier kit, N-Frame, Frame J-K, Series C
Product Name |
Eaton molded case circuit breaker accessory barrier kit accessory
|
Catalog Number |
IPB5
|
UPC |
786679225509
|
Product Length/Depth |
5.5 in
|
Product Height |
0.25 in
|
Product Width |
5.5 in
|
Product Weight |
0.1 lb
|
Compliances |
Contact Manufacturer
|
Catalog Notes |
Two per package.
|
Used with |
N-frame
|
Frame size |
Frame J-K
|
Series |
Series C
|
Type |
Interphase barrier kit
|
Special features |
Used with N-frame
|