Download document () of 20

JBXEA1G02MCNDS

Double nut receptacle, IP40, size 1, 2 male contacts; JBXEA1G02MCNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA1G02MCNDS
Product Length/Depth
20.2 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
9.76 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.