Download document () of 20

JBXEA1G08FCSDS

Double nut receptacle, IP40, size 1, 8 female contacts; JBXEA1G08FCSDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA1G08FCSDS
Product Length/Depth
20.2 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
10.7 g
Compliances
UL 1977

Product specifications

Current rating
5 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
5 A UL
Test voltage
600 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Plating
Nickel Chrome
Shell material
Brass
Shell size
1
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Double Nut (Rear & Front)
Number Of Contacts
8
Nut material
Aluminium
Salt spray
48 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.