Download document () of 20

JBXER0G02MCNDSR

Front mount receptacle, IP40, size 0, 2 male contacts; JBXER0G02MCNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER0G02MCNDSR
Product Length/Depth
18.2 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
4.27 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.