Download document () of 20

JBXER1G02MSNDSR

Front mount receptacle, IP40, size 1, 2 male contacts; JBXER1G02MSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER1G02MSNDSR
Product Length/Depth
18.7 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
8.72 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.