Download document () of 20

JBXFC2G02MCNDSR

Right angle plug, IP40, size 2, 2 male contacts, cable clamp backshell; JBXFC2G02MCNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFC2G02MCNDSR
Product Length/Depth
42.5 mm
Product Height
36.5 mm
Product Width
15 mm
Product Weight
33.23 g
Compliances
UL 1977

Product specifications

Backshell angle
90°
Backshell type
Sealing Gland

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.