Download document () of 20

JBXFC3G03MCSDSR

Right angle plug, IP40, size3, 3 male contacts, cable clamp backshell; JBXFC3G03MCSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFC3G03MCSDSR
Product Length/Depth
50.5 mm
Product Height
45 mm
Product Width
18 mm
Product Weight
58.75 g
Compliances
UL 1977

Product specifications

Backshell angle
90°
Backshell type
Sealing Gland

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.