Download document () of 20

JBXFD0G02MSSDSMR

Straight plug, IP40, size 0, 2 male contacts, cable clamp protective boot; JBXFD0G02MSSDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFD0G02MSSDSMR
Product Length/Depth
39 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
9.75 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.