Download document () of 20

N206-FP04-IND

4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA

General specifications

Product Name
Eaton Tripp Lite series faceplate
Catalog Number
N206-FP04-IND
UPC
037332206275
Product Length/Depth
0.5 in
Product Height
7.7 in
Product Width
5 in
Product Weight
0.21 lb
Compliances
REACH
RoHS
Certifications
UL Listed

Product specifications

Application
  • Connect Gigabit Ethernet networks, security cameras or digital signage in factories, warehouses, recycling plants, machine shops and other industrial environments
  • Provide Cat6, USB 3.0 or 4K HDMI connectivity in outdoor environments susceptible to rain, such as a stadium or outdoor arena
  • Set up outdoor digital signage at malls, theaters and bus stops
Color
Silver
Product Features
TAA Compliant
Industrial Grade
Product Highlights
Built to protect Gigabit Ethernet and digital signage applications in harsh environments
Designed for industrial cables and couplers—no guessing about compatibility
Complies with Federal Trade Agreements Act standards for GSA Schedule purchases
Wall-mounting hardware included for immediate installation
IP44-rated to prevent splashing water from damaging cables and other equipment
Technology
Cat5/5e
Cat6
Material
Metal
Mounting Details
SCREW (X4), SCREW WASHER (X4)
Number of Ports
4

Export product specification