| Product Name |
Eaton emergency lighting pictogram
|
| Catalog Number |
NEXI-PICTO-D
|
| EAN |
3660191600563
|
| Product Length/Depth |
286.5 mm
|
| Product Height |
0.375 mm
|
| Product Width |
105 mm
|
| Product Weight |
0.015 kg
|
| Certifications |
CE
|
| Viewing distance |
20 m
|
| Model |
Insert sheet/plate
|
| Meaning pictogram |
Escape route
|
| Material thickness |
0.375 mm
|
| Double-sided |
False
|
| Direction |
Downwards
|
| Direction of the arrow |
Down - ISO 7010
|
| Product branding |
Eaton
|
| Compatibility |
NexiLite
NexiTech |