Download document () of 20
We make what matters work*

P3003

Eaton Crouse-Hinds series Champ VMVL/PVML uplight wire guard, Steel

General specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL/PVML uplight wire guard
Catalog Number
P3003
UPC
662276979246
Product Length/Depth
10 in
Product Height
6 in
Product Width
10 in
Product Weight
4 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Steel

Export product specification