Eaton Power Defense direct handle, Direct handle, Standard with mechanical padlock, PD1 IEC/CCC, Power Defense, Frame J-K, 690 V, Power Defense
| Product Name |
Eaton Power Defense direct handle
|
| Catalog Number |
PDC1XHMCSP
|
| UPC |
786679603390
|
| EAN |
9010238801295
|
| Product Length/Depth |
90 mm
|
| Product Height |
86 mm
|
| Product Width |
67.5 mm
|
| Product Weight |
0.186 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
IEC 60947-2 |
| Application |
Standard with mechanical padlock
|
| Circuit breaker type |
PD1 IEC/CCC
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |