Eaton Power Defense door handle, Door handle, Emergency lockable handle, PD1 IEC/CCC, Power Defense, 690 V, Power Defense
| Product Name |
Eaton Power Defense door handle
|
| Catalog Number |
PDC1XHMDEP
|
| UPC |
786679605981
|
| EAN |
9010238801356
|
| Product Length/Depth |
76 mm
|
| Product Height |
84 mm
|
| Product Width |
75 mm
|
| Product Weight |
0.348 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
IEC 60947-2
CCC Marked |
| Application |
Emergency lockable handle
|
| Circuit breaker type |
PD1 IEC/CCC
|
| Series |
Power Defense
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |