Eaton Power Defense molded case circuit breaker accessory direct handle, Direct handle, Standard lockable handle and mechanism/mechanical keylock, PD2 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 2
| Product Name |
Eaton Power Defense direct handle
|
| Catalog Number |
PDG2XHMCSK
|
| UPC |
786679609255
|
| Product Length/Depth |
105 mm
|
| Product Height |
84 mm
|
| Product Width |
104 mm
|
| Product Weight |
0.334 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA
IEC 60947-2 UL 489 CCC Marked |
| Application |
Standard lockable handle and mechanism/mechanical keylock
|
| Frame |
2
|
| Circuit breaker type |
PD2 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |