Eaton Power Defense door handle, Emergency lockable handle and mechanism with mechanical padlock, PD2 Global, 600 V, Frame 2
| Product Name |
Eaton Power Defense door handle
|
| Catalog Number |
PDG2XHMDEP
|
| UPC |
786679587133
|
| Product Length/Depth |
76 mm
|
| Product Height |
84 mm
|
| Product Width |
75 mm
|
| Product Weight |
0.498 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL 489
CCC Marked CSA IEC 60947-2 |
| Application |
Emergency lockable handle and mechanism with mechanical padlock
|
| Frame |
2
|
| Circuit breaker type |
PD2 Global
|
| Series |
Power Defense
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |