Photo is representative
Download
Eaton Power Defense molded case circuit breaker accessory padlock hasp, Padlock hasp, ON/OFF/PDG2 Side, PD2 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 2
Product Name |
Eaton Power Defense padlock hasp
|
Catalog Number |
PDG2XPLKS
|
UPC |
786679588277
|
Product Length/Depth |
4.3 in
|
Product Height |
1 in
|
Product Width |
1.9 in
|
Product Weight |
0.15 lb
|
Compliances |
RoHS Compliant
|
Certifications |
IEC 60947-2
CCC Marked CSA UL 489 |
Frame |
2
|
Circuit breaker type |
PD2 Global
|
Frame size |
Frame J-K
|
Series |
Power Defense
|
Support from Eaton
Commercial support
Phone: 0800-00-32866 |