Eaton Power Defense molded case circuit breaker accessory padlock hasp, Padlock hasp, ON/OFF/PDG2 Snap on, PD2 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 2
| Product Name |
Eaton Power Defense padlock hasp
|
| Catalog Number |
PDG2XPLKSNAP
|
| UPC |
786679593042
|
| Product Length/Depth |
4.5 in
|
| Product Height |
0.7 in
|
| Product Width |
1.4 in
|
| Product Weight |
0.07 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA
IEC 60947-2 CCC Marked UL 489 |
| Frame |
2
|
| Circuit breaker type |
PD2 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |