Eaton Power Defense padlock hasp, molded case circuit breaker accessory, PD2 Global, 600 V, Frame 2
| Product Name |
Eaton Power Defense padlock hasp
|
| Catalog Number |
PDG2XPLKT
|
| UPC |
786679593479
|
| Product Length/Depth |
4.3 in
|
| Product Height |
1 in
|
| Product Width |
1.9 in
|
| Product Weight |
0.15 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
IEC 60947-2 UL 489 CSA |
| Frame |
2
|
| Circuit breaker type |
PD2 Global
|
| Series |
Power Defense
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |