Eaton Power Defense molded case circuit breaker accessory direct handle, Direct handle, Standard lockable handle and mechanism, PD3 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 3
| Product Name |
Eaton Power Defense direct handle
|
| Catalog Number |
PDG3XHMCS
|
| UPC |
786679591932
|
| Product Length/Depth |
11 in
|
| Product Height |
6 in
|
| Product Width |
8 in
|
| Product Weight |
2 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
IEC 60947-2 UL 489 CSA |
| Application |
Standard lockable handle and mechanism
|
| Frame |
3
|
| Circuit breaker type |
PD3 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |