Eaton Power Defense door handle, Door handle, Emergency lockable handle and mechanism with mechanical padlock, PD3 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 3
| Product Name |
Eaton Power Defense door handle
|
| Catalog Number |
PDG3XHMDEP
|
| UPC |
786679609996
|
| Product Length/Depth |
139 mm
|
| Product Height |
127 mm
|
| Product Width |
125.1 mm
|
| Product Weight |
1.135 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA
IEC 60947-2 CCC Marked UL 489 |
| Application |
Emergency lockable handle and mechanism with mechanical padlock
|
| Frame |
3
|
| Circuit breaker type |
PD3 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |