Photo is representative
Download
Eaton Power Defense trip unit, molded case circuit breaker accessory, 600 A, Three-pole, PXR10 LSI, PD3 Global, Frame J-K, 600 V, Frame 3
Product Name |
Eaton Power Defense trip unit
|
Catalog Number |
PDG3XPXR30600B2N
|
UPC |
786679610039
|
Product Length/Depth |
4.5 in
|
Product Height |
4.5 in
|
Product Width |
5.25 in
|
Product Weight |
2.7 lb
|
Compliances |
RoHS Compliant
|
Certifications |
UL 489
IEC 60947-2 CSA CCC Marked |
Amperage Rating |
600 A
|
Frame |
3
|
Number of poles |
Three-pole
|
Circuit breaker type |
PD3 Global
|
Frame size |
Frame J-K
|
Series |
Power Defense
|
Trip Type |
PXR10 LSI
|
Support from Eaton
Commercial support
Phone: 0800-00-32866 |