Photo is representative
Download
Eaton Power Defense molded case circuit breaker accessory key interlock, Key interlock, PD4 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 4
| Product Name |
Eaton Power Defense key interlock
|
| Catalog Number |
PDG4XKLKPS
|
| UPC |
786679590188
|
| Product Length/Depth |
6.7 in
|
| Product Height |
2 in
|
| Product Width |
4.7 in
|
| Product Weight |
1 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL 489
IEC 60947-2 CCC Marked CSA |
| Frame |
4
|
| Circuit breaker type |
PD4 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |