Photo is representative
Download
Eaton Power Defense molded case circuit breaker accessory trip unit, Trip unit, 800 A, Three-pole, PXR10 LSI, PD4 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 4
Product Name |
Eaton Power Defense trip unit
|
Catalog Number |
PDG4XPXR30800B2N
|
UPC |
786679592434
|
Product Length/Depth |
222.3 mm
|
Product Height |
139.7 mm
|
Product Width |
136.5 mm
|
Product Weight |
1 kg
|
Compliances |
RoHS Compliant
|
Certifications |
CCC Marked
CSA IEC 60947-2 UL 489 |
Amperage Rating |
800 A
|
Frame |
4
|
Number of poles |
Three-pole
|
Circuit breaker type |
PD4 Global
|
Frame size |
Frame J-K
|
Series |
Power Defense
|
Trip Type |
PXR10 LSI
|
Support from Eaton
Commercial support
Phone: 0800-00-32866 |