Photo is representative
Download
Eaton Power Defense molded case circuit breaker accessory shunt trip, Shunt trip, 600 V, PD4 Global, Power Defense, Frame J-K, Power Defense, 600 Vac, Pigtail 3.0m, Frame 4
Product Name |
Eaton Power Defense shunt trip
|
Catalog Number |
PDG4XST600ACR
|
UPC |
786679584477
|
Product Length/Depth |
70 mm
|
Product Height |
38.5 mm
|
Product Width |
46 mm
|
Product Weight |
0.16 kg
|
Compliances |
RoHS Compliant
|
Certifications |
CSA
CCC Marked UL 489 IEC 60947-2 |
Frame |
4
|
Circuit breaker type |
PD4 Global
|
Frame size |
Frame J-K
|
Series |
Power Defense
|
Shunt trip |
600 Vac, Pigtail 3.0m
|
Voltage rating |
600 V
|
Support from Eaton
Commercial support
Phone: 0800-00-32866 |