Eaton Power Defense molded case circuit breaker accessory padlock hasp, Padlock hasp, Off Only, PDG5 Top, PD5 Global, Power Defense, Frame J-K, 600 V, Power Defense, Mountabove handle, Frame 5
| Product Name |
Eaton Power Defense padlock hasp
|
| Catalog Number |
PDG5XPLKTOFF
|
| UPC |
786679602102
|
| Product Length/Depth |
4 in
|
| Product Height |
2 in
|
| Product Width |
2 in
|
| Product Weight |
0.65 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
IEC 60947-2 CSA UL 489 |
| Frame |
5
|
| Circuit breaker type |
PD5 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
| Mounting Method |
Mountabove handle
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |