Photo is representative
Download
Eaton Power Defense molded case circuit breaker accessory trip unit, Trip unit, 800 A, Three-pole, PXR20 LSI, PD5 Global, Power Defense, Frame J-K, 600 V, Power Defense, Modbus and relays, Frame 5
Product Name |
Eaton Power Defense trip unit
|
Catalog Number |
PDG5XPXR30800E2M
|
UPC |
786679600177
|
Product Length/Depth |
206.4 mm
|
Product Height |
82.6 mm
|
Product Width |
139.7 mm
|
Product Weight |
1 kg
|
Compliances |
RoHS Compliant
|
Certifications |
IEC 60947-2
UL 489 CSA CCC Marked |
Amperage Rating |
800 A
|
Frame |
5
|
Number of poles |
Three-pole
|
Circuit breaker type |
PD5 Global
|
Frame size |
Frame J-K
|
Series |
Power Defense
|
Trip Type |
PXR20 LSI
|
Communication |
Modbus and relays
|
Support from Eaton
Commercial support
Phone: 0800-00-32866 |